??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa
Description
BEL-MS - ELESA-Monodirectional screw-on levels
Bill of material
Monodirectional screw-on levels BEL-MS-57-G-6-3-C9
CODE
Code
DESCRIPTION
Description
DIM01
d
4.5 mm
DIM02
L
57 mm
DIM03
H
13 mm
DIM04
B
12 mm
DIM05
l1
37 mm
DIM06
f
45 mm
DIM07
h1
1 mm
WEIGHT
Weight
12 g