??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAOG-S - SAOG-S 60x20 NBR-60 G1/4-AG
Bill of material
SCHMALZ 10.01.01.12175 SAOG-S 60x20 NBR-60 G1/4-AG
NAME
Name
10_01_01_12175
NNCUSTOM
SAOG-S 60x20 NBR-60 G1/4-AG
NTCUSTOM
Glockensauggreifer (oval)
NBCUSTOM
SAOG-S 60x20 NBR-60 G1/4-AG
LINACUSTOM
SAOG-S 60x20 NBR-60 G1/4-AG
ARTNR
Order number
10.01.01.12175
C1704
Bmax(S)
25.8 mm
C1227
Bs
20.9 mm
C124
dn
5 mm
C132
G1
G1/4"-AG
C117
H
24 mm
C133
LG1
10 mm
C1703
Lmax(S)
65.8 mm
C1228
Ls
60.9 mm
C140
SW1
17 mm
C171
Z
5 mm
C556
Saugkraft
56 N
C681
Querkraft
45 N
C682
Querkraft (geölte Oberfläche)
30 N
C683
Volumen
4 cmł
C462
Werkstückradius (min) (konvex)
12.5 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
60 x 20 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
22.1 g