目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.01.12247 SAOG-S 60x20 NBR-60 G1/4-IG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAOG-S
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saog_s/10_01_01_12247.prj},{NB=SCHMALZ 10.01.01.12247 SAOG-S 60x20 NBR-60 G1/4-IG},{NAME=10_01_01_12247},{INAME=10_01_01_12247},{SHA256=LuQ44bnybNmuMBTb38qflqtr7rsXWiFzjES4KhAXP0s=},{NNCUSTOM=SAOG-S 60x20 NBR-60 G1/4-IG},{NTCUSTOM=Glockensauggreifer (oval)},{NBCUSTOM=SAOG-S 60x20 NBR-60 G1/4-IG},{LINACUSTOM=SAOG-S 60x20 NBR-60 G1/4-IG},{ARTNR=10.01.01.12247},{C1704=25.8},{C1227=20.9},{C124=5.5},{C132=G1/4\"-IG},{C117=28},{C133=8},{C1703=65.8},{C1228=60.9},{C140=17},{C171=5},{C556=56},{C681=45},{C682=30},{C683=4},{C462=12.5},{C455=4},{C670=60 x 20},{C444=Nitrilkautschuk NBR},{C575=27}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAOG-S - SAOG-S 60x20 NBR-60 G1/4-IG
Bill of material
SCHMALZ 10.01.01.12247 SAOG-S 60x20 NBR-60 G1/4-IG
NAME
Name
10_01_01_12247
NNCUSTOM
SAOG-S 60x20 NBR-60 G1/4-IG
NTCUSTOM
Glockensauggreifer (oval)
NBCUSTOM
SAOG-S 60x20 NBR-60 G1/4-IG
LINACUSTOM
SAOG-S 60x20 NBR-60 G1/4-IG
ARTNR
Order number
10.01.01.12247
C1704
Bmax(S)
25.8
mm
C1227
Bs
20.9
mm
C124
dn
5.5
mm
C132
G1
G1/4"-IG
C117
H
28
mm
C133
LG1
8
mm
C1703
Lmax(S)
65.8
mm
C1228
Ls
60.9
mm
C140
SW1
17
mm
C171
Z
5
mm
C556
Saugkraft
56
N
C681
Querkraft
45
N
C682
Querkraft (geölte Oberfläche)
30
N
C683
Volumen
4
cmł
C462
Werkstückradius (min) (konvex)
12.5
mm
C455
Schlauchinnendurchmesser (empf.)
4
mm
C670
Abmessung (LxB)
60 x 20
mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
27
g