??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAOG-S - SAOG-S 60x20 NBR-60 G3/8-IG
Bill of material
SCHMALZ 10.01.01.12253 SAOG-S 60x20 NBR-60 G3/8-IG
NAME
Name
10_01_01_12253
NNCUSTOM
SAOG-S 60x20 NBR-60 G3/8-IG
NTCUSTOM
Glockensauggreifer (oval)
NBCUSTOM
SAOG-S 60x20 NBR-60 G3/8-IG
LINACUSTOM
SAOG-S 60x20 NBR-60 G3/8-IG
ARTNR
Order number
10.01.01.12253
C1704
Bmax(S)
25.8 mm
C1227
Bs
20.9 mm
C124
dn
6 mm
C132
G1
G3/8"-IG
C117
H
28.5 mm
C133
LG1
9 mm
C1703
Lmax(S)
65.8 mm
C1228
Ls
60.9 mm
C140
SW1
22 mm
C171
Z
5 mm
C556
Saugkraft
56 N
C681
Querkraft
45 N
C682
Querkraft (geölte Oberfläche)
30 N
C683
Volumen
4 cmł
C462
Werkstückradius (min) (konvex)
12.5 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
60 x 20 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
40.7 g