目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.01.24.00035 SAOXM 100x40 ED-85 G1/4-AG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAOXM (Oval)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saoxm_oval/10_01_24_00035.prj},{NB=SCHMALZ 10.01.24.00035 SAOXM 100x40 ED-85 G1/4-AG},{NAME=10_01_24_00035},{INAME=10_01_24_00035},{SHA256=+uyqLGC0n9bRVNsxbjpdlI5rzdNuS+kkUYkVdMb+n1k=},{NNCUSTOM=SAOXM 100x40 ED-85 G1/4-AG},{NTCUSTOM=Glockensauggreifer (oval)},{NBCUSTOM=SAOXM 100x40 ED-85 G1/4-AG},{LINACUSTOM=SAOXM 100x40 ED-85 G1/4-AG},{ARTNR=10.01.24.00035},{C1704=51},{C1227=41.6},{C124=5.1},{C132=G1/4\"-AG},{C117=37.7},{C133=8},{C1703=109},{C1228=101.8},{C140=17},{C142=5},{C1625=6},{C171=7.3},{C556=173},{C681=135},{C682=156},{C683=24},{C462=32},{C455=6},{C670=100 x 40},{C444=Elastodur},{C445=85},{C575=64.1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAOXM (Oval) - SAOXM 100x40 ED-85 G1/4-AG
Bill of material
SCHMALZ 10.01.24.00035 SAOXM 100x40 ED-85 G1/4-AG
NAME
Name
10_01_24_00035
NNCUSTOM
SAOXM 100x40 ED-85 G1/4-AG
NTCUSTOM
Glockensauggreifer (oval)
NBCUSTOM
SAOXM 100x40 ED-85 G1/4-AG
LINACUSTOM
SAOXM 100x40 ED-85 G1/4-AG
ARTNR
Order number
10.01.24.00035
C1704
Bmax(S)
51
mm
C1227
Bs
41.6
mm
C124
dn
5.1
mm
C132
G1
G1/4"-AG
C117
H
37.7
mm
C133
LG1
8
mm
C1703
Lmax(S)
109
mm
C1228
Ls
101.8
mm
C140
SW1
17
mm
C142
SW2
5
mm
C1625
SW3
6
mm
C171
Z
7.3
mm
C556
Saugkraft
173
N
C681
Querkraft
135
N
C682
Querkraft (geölte Oberfläche)
156
N
C683
Volumen
24
cmł
C462
Werkstückradius (min) (konvex)
32
mm
C455
Schlauchinnendurchmesser (empf.)
6
mm
C670
Abmessung (LxB)
100 x 40
mm
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85
°Sh
C575
Weight
64.1
g