??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell suction cup (round) for best adaptation to strongly curved surfaces - SAX 30 ED-85 G3/8-IG
Bill of material
SAX 30 ED-85 G3/8-IG
CNSORDERNO
Type
SAX 30 ED-85 G3/8-IG
ARTNR
Part no.
10.01.19.00146
CTN
Customs Tariff Number
39269097
DN
dn
6.75 mm
DMS
Dmax(S)
35.2 mm
DS
Ds
31.7 mm
G1
G3/8"-F
H
26 mm
LG1
12 mm
SW1
22 mm
Z
Z (Stroke)
4.5 mm
SF
Suction force
39 N
LF
Lateral force
38 N
LF2
Lateral force (oily surface)
41 N
V
Volume
3.2 cm^3
CR
Curve radius (min) (convex)
18 mm
SZ
Size
30
CONN
Connection
G3/8"-F
NF
Number of folds
0
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
85 Shore A
MASS
Weight
24 g
PF
Product family
SAX
INFOTEXT
Infotext
Dimensions