??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG VU1 - Spare Parts for FSG VU1 - FG 30 VU1-72 N013
Bill of material
SCHMALZ 10.01.06.00173 FG 30 VU1-72 N013
NAME
Name
10_01_06_00173
NNCUSTOM
FG 30 VU1-72 N013
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 30 VU1-72 N013
LINACUSTOM
FG 30 VU1-72 N013
ARTNR
Order number
10.01.06.00173
C119
D1
30 mm
C122
Dk
18 mm
C1688
Dmax(S)
31.5 mm
C614
Ds
29 mm
C127
d
8 mm
C125
d1
15 mm
C126
d2
15 mm
C117
H
40 mm
C116
H2
12 mm
C622
H3
16 mm
C171
Z
15 mm
C946
Baugröße
30
C556
Saugkraft
13.5 N
C445
Werkstoffhärte
72 °Sh
C551
Abreißkraft
32 N
C683
Volumen
10.095 cmł
C462
Werkstückradius (min) (konvex)
15 mm
C444
Saugerwerkstoff
Vulkollan VU1
C575
Weight
8.6 g
C1432
Faltenanzahl
2.5