??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB4 (4.5 Folds) - SPB4 40 SI-55 G3/8-IG
Bill of material
SCHMALZ 10.01.06.03530 SPB4 40 SI-55 G3/8-IG
NAME
Name
10_01_06_03530
NNCUSTOM
SPB4 40 SI-55 G3/8-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
SPB4 40 SI-55 G3/8-IG
LINACUSTOM
SPB4 40 SI-55 G3/8-IG
ARTNR
Order number
10.01.06.03530
C126
d2
23 mm
C124
dn
15 mm
C1688
Dmax(S)
41.5 mm
C614
Ds
40.5 mm
C132
G1
G3/8"-IG
C117
H
87.1 mm
C133
LG1
12 mm
C140
SW1
27 mm
C171
Z
27 mm
C556
Saugkraft
25 N
C551
Abreißkraft
39 N
C683
Volumen
35.74 cmł
C455
Schlauchinnendurchmesser (empf.)
12 mm
C1432
Faltenanzahl
4.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
40.5 g