??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB4 (4.5 Folds) - SPB4 50 SI-55 G1/8-IG
Bill of material
SCHMALZ 10.01.06.03916 SPB4 50 SI-55 G1/8-IG
NAME
Name
10_01_06_03916
NNCUSTOM
SPB4 50 SI-55 G1/8-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
SPB4 50 SI-55 G1/8-IG
LINACUSTOM
SPB4 50 SI-55 G1/8-IG
ARTNR
Order number
10.01.06.03916
C126
d2
30 mm
C124
dn
8.6 mm
C1688
Dmax(S)
51.5 mm
C614
Ds
50.3 mm
C132
G1
G1/8"-IG
C117
H
97.5 mm
C133
LG1
12 mm
C140
SW1
27 mm
C171
Z
36.5 mm
C556
Saugkraft
49.5 N
C551
Abreißkraft
62 N
C683
Volumen
64.55 cmł
C455
Schlauchinnendurchmesser (empf.)
12 mm
C1432
Faltenanzahl
4.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
48.3 g