??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB4f (4.5 Folds) - SPB4f 40 SI-HD SC080
Bill of material
SCHMALZ 10.01.06.03448 SPB4f 40 SI-HD SC080
NAME
Name
10_01_06_03448
NNCUSTOM
SPB4f 40 SI-HD SC080
NTCUSTOM
Balgsauger SI-HD (rund)
NBCUSTOM
SPB4f 40 SI-HD SC080
LINACUSTOM
SPB4f 40 SI-HD SC080
ARTNR
Order number
10.01.06.03448
C127
d
16 mm
C125
d1
19.6 mm
C126
d2
15.3 mm
C119
D1
31.6 mm
C122
Dk
24.4 mm
C1688
Dmax(S)
42 mm
C614
Ds
39.7 mm
C117
H
52 mm
C116
H2
13 mm
C622
H3
14.4 mm
C171
Z
20 mm
C1600
Saugkraft bei -200 mbar
6.8 N
C1599
Saugkraft bei -400 mbar
13.6 N
C556
Saugkraft
20.4 N
C683
Volumen
15.12 cmł
C946
Baugröße
40
C191
Nippel
SC 080
C1432
Faltenanzahl
4.5
C444
Saugerwerkstoff
Silikon SI-HD
C575
Weight
11.3 g