??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPOB1 (Oval, 1.5 Folds) - SPOB1 100x40 ED-65 SC050
Bill of material
SCHMALZ 10.01.06.02461 SPOB1 100x40 ED-65 SC050
NAME
Name
10_01_06_02461
NNCUSTOM
SPOB1 100x40 ED-65 SC050
NTCUSTOM
Balgsauger (oval)
NBCUSTOM
SPOB1 100x40 ED-65 SC050
LINACUSTOM
SPOB1 100x40 ED-65 SC050
ARTNR
Order number
10.01.06.02461
C2015
b2
25.9 mm
C112
B1
44.6 mm
C1711
Bk
21.6 mm
C1704
Bmax(S)
52 mm
C1227
Bs
41.4 mm
C127
d
11 mm
C125
d1
17.5 mm
C117
H
30 mm
C116
H2
7 mm
C2013
l2
88.9 mm
C109
L1
107.6 mm
C118
Lk
84.6 mm
C1703
Lmax(S)
113 mm
C1228
Ls
104.4 mm
C171
Z
16 mm
C556
Saugkraft
111.2 N
C551
Abreißkraft
131.4 N
C681
Querkraft
76.9 N
C683
Volumen
60.1 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
100 x 40 mm
C191
Nippel
SC 050
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
23.5 g