??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
Nordbahn
Description
Berlin L - Park bench
Bill of material
Berlin L ES 1,80m_72037
ARTIKELNUMMER
Article number
ARTIKELNAME
Article name
LOG
Level of geometry
GL
Overall length
cm
GB
Width
70 cm
GH
Overall depth
82 cm
SL
Seat length
cm
GEW
Gewicht in ca.
48 kg
MG
Material frame
Aluminiumguss
OB
Surface
pulverbeschichtet
GF
Frame colour
DB703
H
Wood
ZERT
Certificate
BH
Coating wood
BT
Type of coating
FA
can be set up freely
ja
BM
Fasteners
Stahlanker
ABM
Number of fasteners
2
B
Particularities