??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 9
HELP_VARIABLE
Company
HAVIT
Description
BFK - SAE-Flare flange-coupling
Bill of material
BFK-403-30 x 5M
PL
Pressure level
6000 PSI
NDM
Nominal flange size
Inch
MAT
Material
Steel
BOLT
Bolts
Metric bolts
BOLT1
Bolts
M 12x70
MB
Maximum recommended working pressure
420 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
ROHR
Pipe A x X
mm
C
57.2 mm
D
81 mm
E
27.8 mm
F
71 mm
G
85 mm
I
18.0 mm
L
13 mm
MASS
Weight (without attachment and screws)
1.78 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage