??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HAVIT
Description
BFM - SAE-Flare flange
Bill of material
BFM-403-30 x 5M
FFO
Flare flange only
PL
Pressure level
6000 PSI
NDM
Nominal flange size
Inch
MAT
Material
Steel
BOLT
Bolts
BOLT1
Bolts
-
MB
Maximum recommended working pressure
420 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
ROHR
Pipe A x X
mm
B
47.6 mm
C
57.2 mm
D
81 mm
E
27.8 mm
F
71 mm
G
42.5 mm
I
9.0 mm
L
13 mm
MASS
Weight (without attachment and screws)
0.89 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage