??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG135 - Socket
Bill of material
BG135-02-A-0350-N-D
OC
Order code
BG135-02-A-0350-N-D
NOC
Number of Contacts
CP
Contact Plating
TL
Tail Length (1/100mm)
3.00
IM
Insulator Material
PO
Packing Options
A
2.54 mm
B
5.88 mm
WEB
Website link
https://gct.co/connector/BG135
REV
Revision
E1
REVDAT
Revision Date
20.6.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here