??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG145 - Socket
Bill of material
BG145-02-A-2-0320-0160-N-D
OC
Order code
BG145-02-A-2-0320-0160-N-D
NOC
Number of Contacts
CP
Contact Plating
W
Width W
C
Dimension C (1/100mm) (Insulator to Pin End)
3.20
D
Dimension D (1/100mm) (Bottom of Insulator to Pin Centre)
1.60
IM
Insulator Material
PO
Packing Options
A
2.54 mm
B
5.58 mm
WEB
Website link
https://gct.co/connector/BG145
REV
Revision
G1
REVDAT
Revision Date
12.4.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here