카탈로그: Global Connector Technology
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BG225-04-A-N-A
Global Connector Technology
Board to Board Connector
2.54 mm
Socket
BG225
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{gct/b_t_b_connector/2_54mm/socket/bg225/bg225_asmtab.prj},{NB=BG225-04-A-N-A},{OCX=BG225},{NOC=4},{CP=A},{L=N},{PO=A},{WEB=https://gct.co/connector/BG225},{PPATH=parts/bg225_asmtpl.prj},{REV=B2},{REVDAT=28.11.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Global Connector Technology
Description
BG225 - Socket
Bill of material
BG225-04-A-N-A
OC
Order code
BG225-04-A-N-A
NOC
Number of Contacts
CP
Contact Plating
A = Gold Flash All Over
B = Selective Gold Flash Contact Area/Tin On Tail
C = Tin All Over
G = 10μ" Gold Contact Area/Tin On Tail
I = 30μ" Gold Contact Area/Tin On Tail
A = Gold Flash All Over
B = Selective Gold Flash Contact Area/Tin On Tail
C = Tin All Over
G = 10μ" Gold Contact Area/Tin On Tail
I = 30μ" Gold Contact Area/Tin On Tail
L
Insulator Material
N = Nylon 6T (Standard)
L = LCP
N = Nylon 6T (Standard)
L = LCP
PO
Packing Options
A = Tape and Reel (Standard)
D = Tube
A = Tape and Reel (Standard)
D = Tube
A
5.63
mm
B
2.54
mm
WEB
Website link
https://gct.co/connector/BG225
REV
Revision
B2
REVDAT
Revision Date
28.11.2017
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here