您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
Deutsch
BGBWB6001ZZ-25-25
Misumi
metric
12_bearing_holders/bearing
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/12_bearing_holders/bgbwb_asmtab.prj},{NB=BGBWB6001ZZ-25-25},{MATB=S},{MATH=S45C},{STH=BO},{BN=6001},{SEAL=ZZ},{T=25},{HH=25},{DD=12},{D=28},{DDHH=24},{B=8},{H2=18},{L=40},{L1=28},{G=6},{M=M5},{ALT1=},{ALT2=},{PPATH=bgbwb/bgbwb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 27
HELP_VARIABLE
Company
Misumi
Description
BGBWB, BGBW, BGBWA, BGBWSA, BGBWS - Bearings with Housings - Bottom Mount Double Bearings - h Selectable
Bill of material
BGBWB6001ZZ-25-25
PN
Part Number
BGBWB6001ZZ-25-25
BGBWB6001ZZ-25-25
MATB
Material of Bearing
Steel
Stainless Steel
Steel
Stainless Steel
MATH
Material of Housing
1045 Carbon Steel
Aluminum Alloy 2000 series
1045 Carbon Steel
Aluminum Alloy 2000 series
STH
Surface Treatment of Housing
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
BN
Bearing No.
6001
6001
SEAL
Seal
ZZ(Double Shielded)
VV(Non-Contact Sealed Rubber Seal)
DD(Contact Sealed Rubber Seal)
ZZ(Double Shielded)
VV(Non-Contact Sealed Rubber Seal)
DD(Contact Sealed Rubber Seal)
T
Width T Selection
25
40
25
40
mm
HH
Height h Selection
25
30
40
25
30
40
mm
DD
d
12
12
mm
D
28
28
mm
DDHH
dh
24
24
mm
B
8
8
mm
H
43
43
mm
L
40
40
mm
L1
28
28
mm
G
6
6
mm
M
M (Coarse)
M5
M5
ALT1
Bearing not Assembled
Bearing Assembled
with NA (Bearing not Assembled)
Bearing Assembled
with NA (Bearing not Assembled)
ALT2
C2 Chamfer
w/o KCC (C2 Chamfer)
with KCC (C2 Chamfer)
w/o KCC (C2 Chamfer)
with KCC (C2 Chamfer)