??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BGELA, BGELM, BGELH - Washers with Antivibration Gel - Both Ends Threaded Stopper Type
Bill of material
BGELA006
PN
Part No.
BGELA006
TP
Type Selection
BGELA, BGELM, BGELH
TYS
Type Selection
MATMB
Material of Body
Silicone
MATMP
Material of Attaching Portion
304 Stainless Steel
AC
Accessories
Hexagonal Nuts and Spring Washers (2Pcs.)
MATAC
Material of Accessories
304 Stainless Steel
NO
Nominal
D1
18 mm
D2
12 mm
H1
13 mm
H2
9 mm
LL
l
15 mm
LL1
l1
10 mm
M
M (Coarse)
4
WL
Working Load
4.9~7.84 {0.5~ 0.8} N{kgf}
SC
Spring Constant +/-20 percent
6.17 {0.63} N/mm {kgf/mm}
HARDAC
Hardness of Asker C
-
HARDP
Hardness of Penetration
64.7
FU
Frequency in Use
23~ Hz
COLORMB
Color of Main Body
(1) Milky White