??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj28 - Cinch Connectivity Solutions
Bill of material
BJ28
PN
Part Number
BJ28
DESC
Description
BNC Bulkhead Jack, 50 Ohm, Insulated, Straight, Feed-Through
TS
Termination Style
Receptacle
TYPE
Type
BNC
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Feedthru
MF
Max Frequency
3 GHz