??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bj79tl_64 - Cinch Connectivity Solutions
Bill of material
BJ79TL-64
PN
Part Number
BJ79TL-64
DESC
Description
TRB Bulkhead Cable Jack, Wrench Crimp, Straight, 2-lug, For 7518A0811 Cable
TS
Termination Style
Cable
TT
Termination Type
Wrench Crimp
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
CABLETYPE
Cable Type
7518A0811
MF
Max Frequency
500 MHz