??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bäcker
Description
BK38.0064 - Safety star knobs with female thread
Bill of material
BK38.0064.05006
ARTNR
Item number
DESC
Description
Sicherheits-Sterngriffmuttern mit 4 Griffmulden
D
Diameter (D)
50 mm
KLEINH
Ledge height (h)
13 mm
H
Total height (H)
42.5 mm
D1
Diameter (d1)
15
KLEIND
Ledge diameter (m)
22 mm
D2
Thread (d2)
KLEINC
Height (c)
22 mm