??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bäcker
Description
BK8.0008 - Wing knobs with through thread and with mounted nut
Bill of material
BK8.0008.040005
ARTNR
Item number
DESC
Description
Flügelgriffe mit montierter Mutter, Durchgangsgewinde
D
Wing width (D)
40 mm
H
Height (H)
22 mm
D1
Thread (d1)
mm
KLEIND
Shank diameter (d)
16 mm
M
Shank height (m)
8.5 mm