??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
BKA441N0009100B000
Bill of material
BKA441N0009100B000
PN
Part Number
BKA441N0009100B000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
BKA441N0009100B000
TEINTERNALDESCRIPTION
TE Internal Description
912 EXTENSION
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CIRCULARCONNECTORTYPE
Circular Connector Type
Metal-Shell
ASSEMBLYREQUIREMENT
Assembly Requirement
Unassembled Kit
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFPOWERPOSITIONS
Number of Power Positions
4
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
4
SEALTYPE
Seal Type
O-Ring
OPERATINGVOLTAGEVDC
Operating Voltage
600 VDC
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
8 A
CONTACTPROTECTION
Contact Protection
With
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Pre-Terminated to Cable
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M12x1
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Bulkhead
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Threaded Coupling
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
PANELFEEDTHROUGH
Panel Feedthrough
No
HOUSINGCOLOR
Housing Color
Gray
HOUSINGMATERIAL
Housing Material
Zinc Alloy
BODYORIENTATION
Body Orientation
Straight
HOUSINGPLATINGMATERIAL
Housing Plating Material
Nickel
WIRESIZEAWG
Wire Size
20 AWG
ASSEMBLYLENGTH
Assembly Length
39.6 mm [ 1.56 in ]
SIGNALCONDUCTORINSULATIONDIAMETERMM
Signal Conductor Insulation Diameter
1.8 mm
ACCEPTSWIREINSULATIONDIAMETERRANGEMM
Accepts Wire Insulation Diameter Range
1.8 - 2.2 mm
POWERCONDUCTORINSULATIONDIAMETERMM
Power Conductor Insulation Diameter
2.2 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 130 C [ -40 - 239 F ]
MATINGCYCLES
Mating Cycles
500
IPWATERSEALINGLEVEL
IP Water Sealing Level
IP67
IPDUSTSEALINGLEVEL
IP Dust Sealing Level
6
CIRCUITAPPLICATION
Circuit Application
Power & Signal
SHIELDED
Shielded
Yes
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
VDETESTED
VDE Tested
Yes
CSACERTIFIED
CSA Certified
No
ULRATING
UL Rating
Recognized
PACKAGINGMETHOD
Packaging Method
Carton
FORUSEWITH
For Use With
Cable
COMMENT
Comment
See datasheet for additional product information
WEIGHTG
Weight
20 g