??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BKJ51_61 - Lock nut, round, lock nut
Bill of material
BKJ51-M10-0.75
CODE
Code
TYPE
Round, lock nut
XSFS
Sales Mode
Single Piece
MAT
Lock nut material
SUR
Lock Nut Surface Treatment
NS
Nominal size
mm
LJ
Pitch
0.75 mm
D
18 mm
DD
d
13 mm
H
4 mm
GG
G
3 mm
TT
t
2.0 mm
LINK
Website
Website Connection