??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA38 - Sanitary grade pipeline fittings 3A standard clamp type variable diameter short tee
Bill of material
BLA38-1510
CODE
code
BLA38
TYPE
type
Clamp type variable diameter short tee
MAT
material
SUS304
NS
Nominal size
APD
Applicable pipe diameter
1.5‘’×1‘’
D
38.1 mm
DD
d
25.4 mm
L
109.6 mm
K
50.5 mm
K1
50.5 mm
T
1.65 mm
T1
1.65 mm
LINK
website link
website link