??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA47 - Sanitary grade pipeline fittings 3A standard welded clamp 90 ° long elbow
Bill of material
BLA47-5
CODE
code
BLA47
TYPE
type
Welded 90 ° long elbow
MAT
material
SUS304
NS
Nominal size
APD
Applicable pipe diameter
1/2‘’
D
12.7 mm
L
65.1 mm
L1
52.4 mm
R
19.1 mm
K
25.2 mm
T
1.65 mm
LINK
website link
website link mm