??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLA66 - Sanitary grade pipeline fittings 3A standard welded type equal diameter short four-way
Bill of material
BLA66-5
CODE
code
BLA66
TYPE
type
Welding type equal diameter short four-way
MAT
material
SUS304
NS
Nominal size
APD
Applicable pipe diameter
1/2‘’
D
12.7 mm
L
38.1 mm
T
1.65 mm
LINK
website link
website link mm