??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
BLHO20 - Renvoi d'angle en L à arbres creux - Couple jusqu'à 1.77Nm
Bill of material
HPC - BLHO20-2
REF
Part number
BLHO20-2
RAP
Ratios
2:1
AE
Arbre entrée
Full
AS
Arbre sortie
Throat diam
REND
Efficiency at 1000 RPM
88% 1000t/min
VME
Max. input speed
4000 t/min
VMS
Max. output speed
2000 t/min
INFO
Informations
Information
INFO