您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
7367434080
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_bolt_r_g_b.prj},{NB=7367434080_0_0_M8},{DH=8},{D=M8},{ART=7367434080},{KTXT=GO-Bolt, Blindnietschraube Flachkopf, Rundschaft Gerändelt},{MATD=Stahl verzinkt AISI 1008},{L=12.5},{L1=20.0},{D1=9.8},{SV=[1:3]},{S=0.0},{D2=12.0},{K=1.5},{BL=9.9},{P=21000},{MAXT=24.0},{F=0},{EAN=4049337526438},{SKU=7367434080-74},{ZTN=73182300},{SD=8},{ROHS=ja}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Goebel
Description
Blind rivet nuts and bolts GO-BOLT round shank knurled blind rivet bolts flat head galvanized steel
Bill of material
7367434080
D
Diameter
M8
M8
mm
ART
Part ID
7367434080
7367434080
KTXT
Short text
GO-Bolt, blind rivet screw pan head, knurled round shank
MATD
Mandrel material
Galvanized steel AISI 1008
L
Length of shaft
12.5
12.5
mm
L1
L1 ref.
20.0
20.0
mm
D1
Diameter
9.8
9.8
mm
S
Clamping range
0.0
0.0
mm
D2
Hole in the screw-on component
12.0
12.0
mm
K
Head height
1.5
1.5
mm
BL
Borehole
9.9
9.9
mm
P
Pull-In
21000
21000
N
MAXT
Maximum torque / tightening torque
24.0
24.0
N/m
F
Form
Unset
Set
Unset
Set
EAN
EAN Code
4049337526438
4049337526438
SKU
SKU Number
7367434080-74
7367434080-74
ZTN
Customs tariff number
73182300
SD
Layer thickness
8
μm
ROHS
Restriction of hazardous substances
Yes