??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLN01_02 - Wafer Mount Ring/Circular Notched Type
Bill of material
BLN01-6
CODE
code
TYPE
Types of
Circular notched type
MAT
material
SUR
surface preparation
SPE
specification
D
194 mm
D1
228 mm
W
211.8 mm
T
1.2 mm
APP
Applicable wafer
6inch
LINK
Website link
Website link