??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Block Joint -G- - accessories
Bill of material
4015121 Blockverbinder -G- M6
ARTIKEL
Article description
Block Joint -G-
TYPE
Type / Size
BEST
Order-no.
A
mm
B
30 mm
C
22 mm
D
14 mm
E
mm
M
mm
SD
15.000 mm
HINWEISVPE
Advise: Scale of pack quantities
None
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Information
WEEE
Registration No. WEEE
DE71223010
WARTUNGSINTVALL
Maintenance interval for the item
Keine Notwendigkeit
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click Icon)