??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
FM
Description
BLOWER - GREEN BLOW
Bill of material
120029004/A
CODE
Code
DESC
Description
A
Length
73 mm
B
Interaxis
160 mm
C
Diameter
10.5 mm
D
Length
62 mm
E
Length
89 mm
F
Length
201 mm
G
Length
355 mm
H
Length
455 mm
I
Interaxis
243 mm
L
Interaxis
420 mm
M
Motor power
kW
MH
Displacement
- cc/RPM
N
Operating voltage
THREE-PHASE 380 V
NH
Hydraulic flow rate
- l/min
O
Maximum frequency
Hz
P
Max RPM
Q
Max flow rate
m3/h
R
Max total pressure
Pa
S
Weight
kg