??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Promatec
Description
BLQ2D4604 - 1/4" Rack and Panel SAE-04 Valved In-Line Liquid Cooling Coupling Insert
Bill of material
BLQ2D4604
PN
Part No.
BLQ2D4604
CCOLUMN
Product Number
BLQ2D4604
DCOLUMN
Product Name
1/4" Rack and Panel SAE-04 Valved In-Line Liquid Cooling Coupling Insert
FCOLUMN
CPC Series
BLQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
240°F
YCOLUMN
CPC High C
115°F
AFCOLUMN
CPC Spillage
<br> &le;0.015 cc per disconnect at 0 psi and<br> &le;0.063 cc per disconnect rated at 200 psi <br> &le;0.063 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 200 psi, 13.8 bar
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BACOLUMN
Main Components
Chrome plated Brass
BBCOLUMN
Valve
Polysulfone
BECOLUMN
Others
Polysulfone retainer, LDPE and silicone caps