??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ36 - Vacuum pipe fittings/flanges/ISO standards
Bill of material
BLQ36-63
CODE
Code
BLQ36
TYPE
Type
Fixed Blind Plate Type
MAT
Material
SUS304
SPE
Specifications
A
130 mm
B
70 mm
PCD
P.C.D
110 mm
T
12 mm
ND
N-φd
4-φ9
LINK
Website Link
Website Link