??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CPC – Colder Products
Description
BLQ6D46006, BLQ6D47008 - Valved In-Line Insert BLQ6
Bill of material
BLQ6D46006
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
BLQ6
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
240°F
YCOLUMN
CPC High C
115°F
AFCOLUMN
CPC Spillage
<br> 0.03 cc per disconnect rated at 0 psi and<br> 0.03 cc per disconnect rated at 120 psi <br> 0.22 cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BACOLUMN
Main Components
Aluminum
BBCOLUMN
Valve
Polysulfone