??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
BLS/BMS (to 1000 lb/ea)
Bill of material
BMS30152TZ-GFN61(KK)
PN
Part Number
BMS30152TZ-GFN61(KK)
SER
Series
BLS/BMS Series
D
Wheel Diameter
Inch
MO
Mounting Options
SIZE
Stem/Plate Size
3-1/8" x 4-1/8" (152)
W
Tread Width
1 13/16 Inch
TT
Tread Type
WB
Wheel Bearing
Precision Ball
FIN
Finish
Trivalent Zinc
CAP
Dynamic Load
Pounds
BR
Caster Brake
H
Mounting Height
4 1/32 Inch
R
Swivel Radius
2 5/16 Inch