??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
bls
Bill of material
BLS-60
CNSORDERNO
Item Number
BLS-60
u
L
60
u
mm
L1
25.4 mm
H1
20 mm
H2
20.4 mm
B
33 mm
P
20 mm
P1
12.7 mm
P2
10.0
u
mm
P3
40
u
mm
D
17
u
mm
MASS
mass
109
u
g
MAINBODY
main body material/finish
Stainless Steel(SUS304)/Hair Line finish
KEEPERA
keeper A material/finish
Stainless Steel(SUS304)/Hair Line finish
DROPSTICK
drop stick material/finish
Stainless Steel(SUS303)/- mm
SWITCH
switch material/finish
Stainless Steel(SUS303)/-
KEEPERB
keeper B material/finish
Stainless Steel(SUS304)/Hair Line finish