??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ASOH
Description
BM, Thread type (male-female)
Bill of material
BM-3011 R3
CNSORDERNO
Order number
TA
Type of angle
TL
Type of lever
TC
Type of color
CT
Type of cap
POH
Position of handle
SD
Diameter
6 mm
A
Thread (R)
D
Thread (G)
L
mm
H1
23.5 mm
H
29 mm