??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
BMAFA, BMAFMA, BMAFRA, BMAFSA, BMAFCA, G-BMAFA, G-BMAFMA, G-BMAFRA, G-BMAFSA, G-BMAFCA - Manifold Blocks - Hydraulic - Selectable Thread Size / Outlets on 3 Sides, Vertical - Horizontal / No Inlets - 40 SQ. Pitch Standard
Bill of material
BMAFA4-Q1-R1-S1
PN
Part Number
MAT
Material
ST
Surface Treatment
TS
Screws Type Selection
MH
Mounting Hole Change
C
Circuits
Q
Q Rc (PT) / NPT Selection (G (PF) Selection for G-)
R
R Rc (PT) / NPT Selection (G (PF) Selection for G-)
S
S Rc (PT) / NPT Selection (G (PF) Selection for G-)
P
P Pitch Standard
mm
N
N No. of Pitches
PT
Total Number of Q and R and S Threads
A
40 mm
B
40 mm
E
25 mm
F
20 mm
X
7.5 mm
Y
7 mm
M
M (Mounting Hole)
N/A
DD
d (Mounting Hole Dimension)
6.6 mm
D
D (Mounting Hole Dimension)
11 mm
HH
h (Mounting Hole Dimension)
6.5 mm
D1
D1 (Mounting Hole Dimension)
0.0 mm
DD1
d1 (Mounting Hole Dimension)
0.0 mm
HH1
h1 (Mounting Hole Dimension)
0.0 mm