??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
Misumi
Description
BMAFL, BMAFLM, BMAFLR, G-BMAFL, G-BMAFLM, G-BMAFLR - Manifold Blocks - Hydraulic - Pitch Standard BMAF_Series - 50 Square
Bill of material
BMAFL3-Q2-R2-S2
PN
Part No.
MAT
Material
ST
Surface Treatment
MOP
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
STS
Screw Type Selection
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)) Selection
R
R (Rc (PT)) Selection
S
S (Rc (PT)) Selection
P
P Pitch
60 mm
N
N No. of Pitches
PT
Total No. of Threads
A
50 mm
B
50 mm
E
30 mm
F
25 mm
X
7.5 mm
Y
8 mm
M
M (Mounting Hole)
M8
DD
d
8.5 mm
D
14 mm
HH
h
8.5 mm
D1
11 mm
DD1
d1
6.8 mm
HH1
h1
6.5 mm