??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Misumi
Description
BMAFLK,G-BMAFLK - Manifold Blocks - Hydraulic - Pitch Standard BMAF_Series - 60 Square
Bill of material
BMAFLK3-Q2-R2-S2
PN
Part No.
MAT
Material
1018 Carbon Steel
ST
Surface Treatment
Trivalent Chromate
STS
Screw Type Selection
MOP
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)) Selection
R
R (Rc (PT)) Selection
S
S (Rc (PT)) Selection
P
P Pitch
60 mm
N
N No. of Pitches
PT
Port Threads
A
60 mm
B
60 mm
E
30 mm
F
30 mm
X
7.5 mm
Y
8 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm