??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
Misumi
Description
BMBFL, BMBFLM, BMBFLR, G-BMBFL, G-BMBFLM, G-BMBFLR - Manifold Blocks - Hydraulic - Pitch Standard BMBF_Series - 50 Square
Bill of material
BMBFL3-Q2-G2-K2
PN
Part No.
MAT
Material
ST
Surface Treatment
MOP
Max Operating Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
STS
Screw Type Selection
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)) Selection
G
G (Rc (PT)) Selection
K
K (Rc (PT)) Selection
P
P Pitch
60 mm
N
N No. of Pitches
PT
Port Threads
A
50 mm
B
50 mm
E
30 mm
F
28 mm
X
20 mm
Y
8 mm
M
M (Mounting Hole)
M8
DD
d
8.5 mm
D
14 mm
HH
h
8.5 mm
D1
11 mm
DD1
d1
6.8 mm
HH1
h1
6.5 mm