??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMG43 - DIN standard equal diameter direct head for clamped pipeline fittings
Bill of material
BMG43-15
CODE
code
BMG43
TYPE
type
90°Elbow
STD
Standard
DIN
MAT
material
SUS304
NS
Nominal size
mm
D
16.0 mm
L
54 mm
DTOL
tolerance(L)
±2 mm
T
0.8 mm
LINK
website link
website link