??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMG45 - DIN standard internal thread joint for clamped pipeline fittings
Bill of material
BMG46-15
CODE
code
BMG46
TYPE
type
Internal thread joint
STD
Standard
DIN
MAT
material
SUS304
NS
Nominal size
mm
D
16.0 mm
R
Rp1/2 mm
L
55 mm
DTOL
tolerance(L)
±2 mm
T
0.8 mm
LINK
website link
website link