??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Misumi
Description
BMIF, BMIFR, BMIFS, G-BMIF, G-BMIFR, G-BMIFS - Manifold Blocks - Hidraulic - Pitch Standard BMIF_Series - 40 Square
Bill of material
BMIF3-R1-S1-G2-K2
PN
Part No.
MAT
Material
ST
Surface Treatment
Trivalent Chromate
STS
Screw Type Selection
MH
Mounting Hole Selection
NO
No. of Circuits
R
R (Rc (PT)/ NPT) Selection
S
S (Rc (PT)/ NPT) Selection
G
G (Rc (PT)/ NPT) Selection
K
K (Rc (PT)/ NPT) Selection
P
P Pitch
40 mm
N
N No. of Pitches
PT
Total No. of Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
DD
d (Mounting Hole)
6.6 mm
D
D (Mounting Hole)
11 mm
HH
h (Mounting Hole)
6.5 mm
M
M (Mounting Hole)
M6
D1
D1 (Mounting Hole)
9.5 mm
DD1
d1 (Mounting Hole)
5.1 mm
HH1
h1 (Mounting Hole)
5.5 mm