??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BML SF2
Bill of material
BALLUFF BML SF2-I201-AZZZ-ZZZ5-KA00,01
TC
Product identifier
BML SF2-I201-AZZZ-ZZZ5-KA00,01
PX
Product view
56635_00
SG
Style / housing geometry (W x H x L)
F2
PB
Pole width
2 = 2 mm
RS
Referenzsignal
AUS
Alignment
SW
Interface
MFP
Min. edge distance/period
SYS
Resolution
OV
Operating voltage
5 = 5 V DC
SV
Electrical connection
LENGTH
Length of cable
cm
Enter value for LENGTH
Length of cable
mm
cm
inch
ft
OPTION
with / without Insulator
without Insulator
MS
Magnetic tape
L
Length of the Magnetic tape
mm
Enter value for L
Length of the Magnetic tape
mm
cm
inch
ft
RENDER
Render
W
Weight
Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
MANUALEN
Manual EN
IODD
IO Device Description
DESCRIPT
Description
CAE