??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
Misumi
Description
BMRASA - Manifold Blocks Pneumatic - Selectable Thread Size / Outlets on 1 Side, Horizontal / 2 Inlets - Pitch (P) Standard - 15 Square
Bill of material
BMRASA4-RM3-GM3-KM3
PN
Part Number
MAT
Material
Aluminum Alloy
MH
Mounting Hole Selection
C
Circuits
R
R (M (Coarse)) Selection
G
G (M (Coarse)) Selection
K
K (M (Coarse)) Selection
P
Pitch P
15 mm
N
Number of Pitches N
PT
Port Threads
A
15 mm
B
15 mm
E
15 mm
F
10 mm
X
5 mm
Y
3.5 mm
M
Mounting Hole M
M4
DD
d
4.3 mm