??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
Misumi
Description
BMRSP, BMRSRP, G-BMRSP, G-BMRSRP - Manifold Blocks - Hidraulic - Selectable Thread Size / Outlets on 2 Sides, Horizontal / No Inlets - 30x35 SQ. - Pitc Configurable
Bill of material
BMRSP4-R1-G1-K1-P20
PN
Part No.
MAT
Material
ST
Surface Treatment
Trivalent Chromate
STS
Screw Type Slection
MH
Mounting Hole Selection
NO
No. of Circuits
R
R Selection
G
G Selection
K
K Selection
P
P Pitch 1mm Increment
mm
Введите значение для P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Total No. of Threads
A
30 mm
B
35 mm
E
20 mm
F
20 mm
X
15 mm
Y
6 mm
DD
d (Mounting Hole)
5.5 mm
D
D (Mounting Hole)
9.5 mm
HH
h (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5
D1
D1 (Mounting Hole)
8 mm
DD1
d1 (Mounting Hole)
4.2 mm
HH1
h1 (Mounting Hole)
4.5 mm