??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMS61_63 - Industrial thermoplastic pipe fittings DIN standard double by order ball valve
Bill of material
BMS61-DN15
CODE
code
TYPE
type
Double by order ball valve
STA
Standard vertebrae
DIN
MAT
Main material
MAT1
Sealing material
EPDM
SUI
Suitable pipe diameter
D
20.25
DD
d
15.0
L
112.0
L1
23.0
L2
85.0
H
51.8
NOM
Nominal pressure (MPa)
1.6
LINK
weblink
webxxx